(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For both left hand and right hand use.
B-3-6 external appearance
B-3 dimensional drawing
Product No. | Materials | Remarks |
---|---|---|
B-3-0 | SPCC | Left and right type |
B-3-1 | Left and right type | |
B-3-2 | Left and right type | |
B-3-3 | Left and right type | |
B-3-4 | Left and right type | |
B-3-5 | Left and right type | |
B-3-6 | Left and right type |
Product No. | L1 | L2 | L3 | L4 | W | t | øD1 | (øD2) | Reference Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPCC | SUS | SPCC | SUS | SPCC | SUS | SPCC | SUS | SPCC | ||||||
B-3-0 | 204 | 100 | - | - | 4 | 160 | 6 | 6 | 16 | 29 | 29 | 100 | 1,625 | 1,625 |
B-3-1 | 151 | 74 | 3 | - | 3 | 116 | 4 | 4.5 | 11 | 20 | 21 | 75 | 580 | 630 |
B-3-2 | 123 | 60 | 3 | - | 3 | 116 | 4 | 4.5 | 11 | 20 | 21 | 60 | 480 | 510 |
B-3-3 | 103 | 50 | 3 | - | 3 | 116 | 4 | 4.5 | 11 | 20 | 21 | 50 | 405 | 425 |
B-3-4 | 78 | 38 | 2 | - | 2 | 88 | 3 | 3.2 | 9 | 16 | 16 | 30 | 185 | 190 |
B-3-5 | 66 | 32 | 2 | - | 2 | 88 | 3 | 3.2 | 9 | 16 | 16 | 25 | 155 | 160 |
B-3-6 | 52 | 25 | 2 | - | 2 | 70 | 3 | 3.2 | 9 | 16 | 16 | 20 | 110 | 115 |
Part Number |
---|
B-3-0 |
B-3-1 |
B-3-2 |
B-3-3 |
B-3-4 |
B-3-5 |
B-3-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
₹ 2,596.09 | 1 Piece(s) | 5 Day(s) or more | 204 | 160 | 6 | 16 | 10012 | ||
₹ 623.16 | 1 Piece(s) | 5 Day(s) or more | 151 | 116 | 4.5 | 11 | 10013 | ||
₹ 568.25 | 1 Piece(s) | 5 Day(s) or more | 123 | 116 | 4.5 | 11 | 10014 | ||
₹ 512.00 | 1 Piece(s) | 5 Day(s) or more | 103 | 116 | 4.5 | 11 | 10015 | ||
₹ 360.65 | 1 Piece(s) | 5 Day(s) or more | 78 | 88 | 3.2 | 9 | 10016 | ||
₹ 325.82 | 1 Piece(s) | 5 Day(s) or more | 66 | 88 | 3.2 | 9 | 10017 | ||
₹ 305.73 | 1 Piece(s) | 5 Day(s) or more | 52 | 70 | 3.2 | 9 | 10018 |
Part Number |
---|
Loading...
Material | Cold rolled steel plate (SPCC) | Main Body Type | Detachable Hinges | Detachable, Flag Hinge Type | Flag type |
---|---|---|---|---|---|
Surface Finish | Zinc Plating Chromate Treatment | Reversed | Left/Right Combination Type | Mounting Hole | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy