(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Concealed Hinge for Heavy-Duty Use (B-63 / Steel)

Concealed Hinge for Heavy-Duty Use (B-63 / Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      427₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Cushion is attached to the hinge on the housing side.

Hinge With Cushioning On Case Side

Hinge For Heavy-Duty Use B-63: related images

B-63-1 dimensional drawing

Hinge For Heavy-Duty Use B-63: related images

B-63-1 operation drawing

Hinge For Heavy-Duty Use B-63: related images

B-63-2 dimensional drawing

Hinge For Heavy-Duty Use B-63: related images

B-63-2 mounting method

Hinge For Heavy-Duty Use B-63: related images

B-63-3 dimensional drawing

Hinge For Heavy-Duty Use B-63: related images

B-63-3 operation drawing

Part Number
B-63-1
B-63-2
B-63-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Material Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Mounting Hole Product Code

₹ 987.00

1 Piece(s) 5 Day(s) or more -8033[Steel] Hot-rolled Sheet Steel (SPHC)4.58No10159

₹ 702.00

1 Piece(s) 5 Day(s) or more -8036[Steel] Cold rolled steel plate (SPCC)36No10160

₹ 427.00

1 Piece(s) 5 Day(s) or more 105530[Steel] Cold rolled steel plate (SPCC)36One Side Through Hole10161
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Material Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Mounting Hole Product Code

Loading...

  1. 1

Basic Information

Main Body Type Back hinge / hidden hinge Surface Finish Zinc Plating Chromate Treatment
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language