(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flat Hinge for Heavy Weight (B-41 / Steel)

Flat Hinge for Heavy Weight (B-41 / Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flat Hinge for Heavy Weight (B-41 / Steel)
  • Flat Hinge for Heavy Weight (B-41 / Steel)
  • Flat Hinge for Heavy Weight (B-41 / Steel)
  • Flat Hinge for Heavy Weight (B-41 / Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      336₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Available in numerous sizes.

[Features]
· Select the size according to the application

Size Can Be Chosen To Match Application

B-41-1 external appearance

B-41-1 external appearance

B-41 series dimensional drawing

B-41 series dimensional drawing

Product No.LWNReference ValuesProduct Mass (g)
Door Height × Door WidthDoor Mass (kg)
B-41-1100805700 × 35040245
B-41-290605400 × 20034180
B-41-360503300 × 15025105
Part Number
B-41-1
B-41-2
B-41-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Product Code

₹ 462.42

1 Piece(s) Same day 1008010126

₹ 413.00

1 Piece(s) Same day 906010127

₹ 336.00

1 Piece(s) Same day 605010128

Loading...

  1. 1
 

Basic Information

Flat Hinge Type Standard Type Material Cold rolled steel plate (SPCC) Main Body Type Flat Hinges
Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 3 Shaft Diameter φD(mm) 6
Mounting Hole No
X
whatsapp-qr whatsapp-icon