(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Square Back Hinge for Heavy Duty Use B-114

Square Back Hinge for Heavy Duty Use B-114
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      647₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Corner collar are also available. [Materials]Cold rolled steel plate (SPCC), "Surface finish" Zinc chromate treatment

 
Part Number
B-114-2
B-114-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Product Code

₹ 702.20

1 Piece(s) 5 Day(s) or more 3710311

₹ 647.27

1 Piece(s) 5 Day(s) or more 2810312

Loading...

  1. 1

Basic Information

Length L(mm) 82 Material Cold rolled steel plate (SPCC) Main Body Type Back hinge / hidden hinge
Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 3 Mounting Hole No