(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Stop Hinge B-51

Round Stop Hinge B-51
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A stopper-shaped hinge.
[Features]
· Product mass: 12 g.
· Materials: brass plate (C2680P).
· Surface finish: chrome plating (MBCr).
· Stops at approx. 95°.
[Applications]
· Measuring equipment, various equipment.

Round Stop Hinge B-51
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail

Can Be Stopped At 90°

B-51 external appearance

B-51 external appearance

B-51 dimensional drawing Door height × Door width; 300 × 100 mm, Door mass; 3.6 kg

B-51 dimensional drawing
Door height × Door width; 300 × 100 mm, Door mass; 3.6 kg

Part Number
B-51
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 250.82

1 Piece(s) 6 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Length L(mm) 30 Flat Hinge Type Standard Type Width W(mm) 45
Material Brass Plate Main Body Type Flat Hinges Surface Finish Chrome Plating
Shaft Diameter φD(mm) 2.6 Mounting Hole Through Hole Product Code 10148
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list