(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Extruded, Flat, Hinge B-206

Extruded, Flat, Hinge B-206

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Extruded, Flat, Hinge B-206
  • Extruded, Flat, Hinge B-206
  • Extruded, Flat, Hinge B-206
  • Extruded, Flat, Hinge B-206
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,158₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of aluminum alloy to be lightweight. Excellent in corrosion resistance due to alumite treatment.
Uses stainless steel for the shaft.

 
Part Number
B-206-1
B-206-2
B-206-3
B-206-4
B-206-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Product Code

₹ 1,214.00

1 Piece(s) Same day 105010410

₹ 1,157.58

1 Piece(s) 5 Day(s) or more 107510411

₹ 1,719.00

1 Piece(s) Same day 1010010412

₹ 1,750.95

1 Piece(s) 5 Day(s) or more 1012510413

₹ 2,219.00

1 Piece(s) Same day 1015010414

Loading...

  1. 1

Basic Information

Flat Hinge Type Standard Type Width W(mm) 50 Material Aluminum Alloy
Main Body Type Flat Hinges Surface Finish Alumite Treatment Plate Thickness t(mm) 1.8
Shaft Diameter φD(mm) 4.5 Mounting Hole Through Hole