(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Extruded, Flat Hinge B-205

Extruded, Flat Hinge B-205
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      813₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Made of aluminum alloy to be lightweight. Excellent in corrosion resistance due to alumite treatment.
Uses stainless steel for the shaft.

Part Number
B-205-1
B-205-2
B-205-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Product Code

₹ 840.00

1 Piece(s) Same day 105010405

₹ 813.36

1 Piece(s) 5 Day(s) or more 107510406

₹ 978.11

1 Piece(s) 5 Day(s) or more 1010010407
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Product Code

Loading...

  1. 1

Basic Information

Flat Hinge Type Standard Type Width W(mm) 38 Material Aluminum Alloy
Main Body Type Flat Hinges Surface Finish Alumite Treatment Plate Thickness t(mm) 1.2
Shaft Diameter φD(mm) 2 Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list