(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Appropriate damper characteristics can be obtained within the rotation range (in the direction of the arrow) of 180° (rotation in the reverse direction of the arrow is no load).
· Due to the compact hexagonal shape, setting it into the door is easy.
· Damper characteristics: closing time 10 ± 5 seconds.
· In a tolerance test of 100,000 repetitions (at normal temperature), closing time is more than 2.5 seconds.
BP-879-1-L external appearance
BP-879-1 dimensional drawing
BP-879-1 rotation angle drawing (start point, low torque direction, no load direction, rated load direction, end point, margin angle)
Product No. | øD | Rated Load Torque cN·m | Product Mass (g) |
---|---|---|---|
BP-879-1-L-15K | 9 | 147 | 30 |
BP-879-1-R-15K |
Part Number |
---|
BP-879-1-L-5K |
BP-879-1-L-10K |
BP-879-1-L-15K |
BP-879-1-R-0K |
BP-879-1-R-5K |
BP-879-1-R-10K |
BP-879-1-R-15K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Reversed | Rated Torque (cN·m) | Product Code |
---|---|---|---|---|---|---|---|---|
₹ 1,007.00 | 1 Piece(s) | 6 Day(s) or more | 10 | Left Type | 49 | 11827 | ||
₹ 995.53 | 1 Piece(s) | 5 Day(s) or more | 10 | Left Type | 98 | 11825 | ||
₹ 995.53 | 1 Piece(s) | Same day | 10 | Left Type | 147 | 11471 | ||
₹ 995.53 | 1 Piece(s) | 5 Day(s) or more | 10 | Right Type | - | 11829 | ||
₹ 1,150.00 | 1 Piece(s) | Same day | 10 | Right Type | 49 | 11828 | ||
₹ 995.53 | 1 Piece(s) | 5 Day(s) or more | 10 | Right Type | 98 | 11826 | ||
₹ 995.53 | 1 Piece(s) | Same day | 10 | Right Type | 147 | 11472 |
Loading...
Length L(mm) | 48 | Width W(mm) | 16 | Material | Polyacetal |
---|---|---|---|---|---|
Main Body Type | Rotary Damper | Operating Environment | Standard | Additional Function | With Damper |
Surface Finish | No | Shaft Diameter φD(mm) | 9 | Mounting Hole | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy