(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lift Hinge FB-602

Lift Hinge FB-602
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,976₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Automatically closes the door when it is opened 120° or less.

[Features]
· Once the door opens the built-in cam automatically raises.
· If the door open angle is less than 120°, then it closes automatically.
· Horizontal rotation from there on.
· Left and right combination

 
Part Number
FB-602-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,975.67

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Length L(mm) 140 Width W(mm) 118 Material Zinc Alloy (ZDC)
Main Body Type Leaf type Surface Finish Chrome Plating Plate Thickness t(mm) 10
Offset Height 0 Mounting Hole Through Hole Product Code 61005

Please check the type/dimensions/specifications of the part FB-602-1 in the Lift Hinge FB-602 series.

X
whatsapp-qr whatsapp-icon