(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Leaf Hinge FB-732

Leaf Hinge FB-732
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,878₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Beautiful design emphasizing functional beauty.
· Left and right dual use type.
· Built-in cam that raises automatically when opening the door as a special order.

Part Number
FB-732-1
FB-732-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Product Code

₹ 1,988.02

1 Piece(s) 5 Day(s) or more 7512061076

₹ 1,878.18

1 Piece(s) 5 Day(s) or more 608761077
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Zinc Alloy (ZDC) Main Body Type Leaf type Surface Finish Chrome Plating
Plate Thickness t(mm) 5 Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list