(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Leaf Hinge FB-731

Leaf Hinge FB-731
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Beautiful design that emphasizes functional beauty.
· Left and right dual use type.
[Applications]
·For doors of freezer/refrigerators, kitchen equipment, etc.

Leaf Hinge FB-731
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
FB-731-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,299.00

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Length L(mm) 120 Width W(mm) 202 Material Zinc Alloy (ZDC)
Main Body Type Leaf type Surface Finish Chrome Plating Plate Thickness t(mm) 10
Mounting Hole Through Hole Product Code 61074
X
whatsapp-qr whatsapp-icon
Close

Comparison list