(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Leaf hinge FB-726

Leaf hinge FB-726
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)67Width W(mm)140
Material[Brass] Brass Press-CastingMain Body TypeLeaf type
Surface Finish[Chrome Plating] Chrome PlatingPlate Thickness t(mm)5
Mounting HoleThrough HoleProduct Code61038

PDF

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)67Width W(mm)140
Material[Brass] Brass Press-CastingMain Body TypeLeaf type
Surface Finish[Chrome Plating] Chrome PlatingPlate Thickness t(mm)5
Mounting HoleThrough HoleProduct Code61038

Loading...

Configured Specifications

Length L(mm)67Width W(mm)140
Material[Brass] Brass Press-CastingMain Body TypeLeaf type
Surface Finish[Chrome Plating] Chrome PlatingPlate Thickness t(mm)5
Mounting HoleThrough HoleProduct Code61038

Product Description

[Features]
· Demonstrates tough property even when the door is opened and closed violently.
·There are many types from small doors to large doors.
· Left and right dual use type.
[Applications]
·For doors of freezer/refrigerator, kitchen equipment, ships, etc.

Leaf hinge FB-726
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)67Width W(mm)140
Material[Brass] Brass Press-CastingMain Body TypeLeaf type
Surface Finish[Chrome Plating] Chrome PlatingPlate Thickness t(mm)5
Mounting HoleThrough HoleProduct Code61038

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)67Width W(mm)140
Material[Brass] Brass Press-CastingMain Body TypeLeaf type
Surface Finish[Chrome Plating] Chrome PlatingPlate Thickness t(mm)5
Mounting HoleThrough HoleProduct Code61038
Part Number
FB-726-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,423.84

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Length L(mm) 67 Width W(mm) 140 Material Brass Press-Casting
Main Body Type Leaf type Surface Finish Chrome Plating Plate Thickness t(mm) 5
Mounting Hole Through Hole Product Code 61038

Please check the type/dimensions/specifications of the part FB-726-5 in the Leaf hinge FB-726 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list