(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laminate Hinge B-868-4S

Laminate Hinge B-868-4S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,971₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·No break in hinge, waterproof improved. ·Swing-up door (swing-up type) is suitable because it prevents rainwater, etc., from entering when door is opened. · Length of hinge can be arbitrarily cut. · Open at approx.80° in free state. ·Since there are no protrusions on door, external appearance is improved.

 
Part Number
B-868-4S-13
B-868-4S-19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThickness of Door
(mm)
Product Code

₹ 19,970.71

1 Piece(s) 13 Day(s) or more 1311818

₹ 19,970.71

1 Piece(s) 13 Day(s) or more 1911819

Loading...

  1. 1

Basic Information

Length L(mm) 2500 Width W(mm) 68 Material Aluminum Alloy
Main Body Type Special Type Surface Finish Alumite Treatment Mounting Hole Through Hole
X
whatsapp-qr whatsapp-icon