(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laminate Hinge B-868-3/4

Laminate Hinge B-868-3/4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,660₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Waterproof feature improved because there is no break in the hinge.
· Especially in swing-up door (flip-up type) it is most effective as rainwater, etc. does not flow in even when open.
· Length of the hinge can be arbitrarily cut.
· It is open at 80° in free state.
· There is no protrusion at the door, and the appearance is improved.
· 180° opening (ideal for side door, swing-up door)

 
Part Number
B-868-3
B-868-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipP
(mm)
Product Code

₹ 17,763.40

1 Piece(s) 13 Day(s) or more 1611425

₹ 16,659.73

1 Piece(s) 13 Day(s) or more 14.511426

Loading...

  1. 1

Basic Information

Length L(mm) 2500 Width W(mm) 24 Material Aluminum Alloy
Main Body Type Special Type Surface Finish Alumite Treatment Mounting Hole Through Hole