(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Marine Hinge BP-19-3

Plastic Marine Hinge BP-19-3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      496₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With few protrusions on the surface, it is safe to use on the floor

 
Part Number
BP-19-3-1-B
BP-19-3-2-B
BP-19-3-3-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Product Code

₹ 572.27

1 Piece(s) 5 Day(s) or more 10501257.512318

₹ 557.55

1 Piece(s) 5 Day(s) or more 1040956.512320

₹ 495.93

1 Piece(s) 5 Day(s) or more 103270512322

Loading...

  1. 1

Basic Information

Flat Hinge Type Standard Type Material Polyamide Main Body Type Flat Hinges
Surface Finish No Mounting Hole Through Hole