(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Marine Hinge (BP-14 / Plastic)

Marine Hinge (BP-14 / Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      807₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With few protrusions on the surface, it is safe to use on the floor

 
Part Number
BP-14-2
BP-14-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Product Code

₹ 806.67

1 Piece(s) 5 Day(s) or more 1010012390

₹ 975.00

1 Piece(s) Same day 107512392

Loading...

  1. 1

Basic Information

Flat Hinge Type Standard Type Width W(mm) 80 Material Polyamide
Main Body Type Flat Hinges Surface Finish No Plate Thickness t(mm) 7.5
Mounting Hole Through Hole
X
whatsapp-qr whatsapp-icon