(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pull Style Hinge B-71

Pull Style Hinge B-71
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      878₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Made of all stainless steel and has excellent corrosion resistance (B-1071-3-D).
· By sliding the axis up and down, it can be used as a detachable hinge.
· The door can be removed horizontally, making effective usage of space possible

 
Part Number
B-71-3-A
B-71-3-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Plate Thickness t
(mm)
Product Code

₹ 877.65

1 Piece(s) 5 Day(s) or more -26311808

₹ 919.18

1 Piece(s) 5 Day(s) or more 1029212816

Loading...

  1. 1

Basic Information

Main Body Type Back hinge / hidden hinge Length L(mm) 75 Material Cold rolled steel plate (SPCC)
Surface Finish Zinc Plating Chromate Treatment Mounting Hole Through Hole