(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hinge (BP-105 / Plastic)

Hinge (BP-105 / Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      42₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight and excellent durability.

Lightweight With Excellent Durability

BP-105-4 external appearance

BP-105-4 external appearance

BP-105 series dimensional drawing

BP-105 series dimensional drawing

Product No.LWP1P2P3ødNReference Door Mass When Using 2 Pcs Vertically (kg)Product Mass (g)
BP-105-136503422 3.5423
BP-105-240352022 3.143
BP-105-360503420204.2655
BP-105-480453530304.366
BP-105-560352022223.6634
Part Number
BP-105-1
BP-105-2
BP-105-3
BP-105-4
BP-105-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Product Code

₹ 92.00

1 Piece(s) Same day 10365010265

₹ 42.00

1 Piece(s) 5 Day(s) or more 10403510266

₹ 79.00

1 Piece(s) Same day 10605010267

₹ 67.00

1 Piece(s) Same day 10804510268

₹ 45.99

1 Piece(s) 5 Day(s) or more 10603510269

Loading...

  1. 1
 

Basic Information

Flat Hinge Type Standard Type Material Polypropylene (PP) Main Body Type Flat Hinges
Surface Finish No Plate Thickness t(mm) 2 Mounting Hole Through Hole
X
whatsapp-qr whatsapp-icon