(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flat Hinge With Bushing (B-500 / Aluminum)

Flat Hinge With Bushing (B-500 / Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      773₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin bush suppresses particle generation.

[Features]
· Using resin bush reduces particle generation.
· Made from aluminum and lightweight.
· Excellent in corrosion resistance due to alumite treatment.
· Shaft is made of stainless steel.
· For both left hand and right hand use

 
Part Number
B-500-2-SILVER
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 773.18

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Length L(mm) 63 Flat Hinge Type Standard Type Width W(mm) 62
Material Aluminum Alloy Main Body Type Flat Hinges Surface Finish Alumite Treatment
Plate Thickness t(mm) 3.5 Hole Pitch(mm) 42 Color Silver
Shaft Diameter φD(mm) 5 Mounting Hole Through Hole Product Code 13169

Please check the type/dimensions/specifications of the part B-500-2-SILVER in the Flat Hinge With Bushing (B-500 / Aluminum) series.

X
whatsapp-qr whatsapp-icon