(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Slip-Joint Hinge with Bushing B-502

Aluminum Slip-Joint Hinge with Bushing B-502
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      800₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Due to resin bushing, generation of particles can be suppressed.
· Made from aluminum and lightweight.
· Shaft is made of stainless steel.
· Right type/left type

 
Part Number
B-502-1-L
B-502-1-R
B-502-2-L
B-502-2-R
B-502-3-L
B-502-3-R
B-502-4-L
B-502-4-R
B-502-5-L
B-502-5-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Reversed Product Code

₹ 955.35

1 Piece(s) 5 Day(s) or more 69Left Type13185

₹ 955.35

1 Piece(s) 5 Day(s) or more 69Right Type13186

₹ 877.65

1 Piece(s) 5 Day(s) or more 64Left Type13187

₹ 877.65

1 Piece(s) 5 Day(s) or more 64Right Type13188

₹ 955.35

1 Piece(s) 5 Day(s) or more 62Left Type13189

₹ 955.35

1 Piece(s) 5 Day(s) or more 62Right Type13190

₹ 877.65

1 Piece(s) 5 Day(s) or more 57Left Type13191

₹ 877.65

1 Piece(s) 5 Day(s) or more 57Right Type13192

₹ 799.96

1 Piece(s) 5 Day(s) or more 48Left Type13193

₹ 799.96

1 Piece(s) 5 Day(s) or more 48Right Type13194

Loading...

  1. 1

Basic Information

Length L(mm) 80 Material Aluminum Alloy Main Body Type Detachable Hinges
Detachable, Flag Hinge Type Standard Type Surface Finish Nickel plating Plate Thickness t(mm) 8
Shaft Diameter φD(mm) 8 Mounting Hole Through Hole
X
whatsapp-qr whatsapp-icon