(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Lift-off Hinge With Bushing (B-501 / Aluminum)

Aluminum Lift-off Hinge With Bushing (B-501 / Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      709₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Due to use of resin bushing, generation of particles can be suppressed. Made of aluminum to be lightweight.
Stainless steel shaft is used. Right side type and left side type available.

[Features]
· Due to use of resin bushing, generation of particles can be suppressed.
· Made of aluminum and lightweight.
· Shaft is made of stainless steel.

Part Number
B-501-1-L
B-501-1-R
B-501-2-L
B-501-2-R
B-501-3-L
B-501-3-R
B-501-4-L
B-501-4-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Reversed Product Code

₹ 955.35

1 Piece(s) 5 Day(s) or more 1083Left Type13177

₹ 955.35

1 Piece(s) 5 Day(s) or more 1083Right Type13178

₹ 877.65

1 Piece(s) 5 Day(s) or more 1073Left Type13179

₹ 877.65

1 Piece(s) 5 Day(s) or more 1073Right Type13180

₹ 799.96

1 Piece(s) 5 Day(s) or more 1055Left Type13181

₹ 799.96

1 Piece(s) 5 Day(s) or more 1055Right Type13182

₹ 708.89

1 Piece(s) 5 Day(s) or more 1041Left Type13183

₹ 708.89

1 Piece(s) 5 Day(s) or more 1041Right Type13184
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Reversed Product Code

Loading...

  1. 1

Basic Information

Length L(mm) 80 Material Aluminum Alloy Main Body Type Detachable Hinges
Detachable, Flag Hinge Type Standard Type Surface Finish Nickel plating Plate Thickness t(mm) 8
Shaft Diameter φD(mm) 8 Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language