(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
B-504S-2-L |
B-504S-2-R |
B-504S-5-L |
B-504S-5-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Reversed | Plate Thickness t (mm) | P1 (mm) | P2 (mm) | P3 (mm) | P4 (mm) | P5 (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 806.25 | 1 Piece(s) | 5 Day(s) or more | 92 | 71 | Left Type | 4.5 | 30 | 25 | 26 | 21 | 18.5 | 13400 | ||
₹ 806.25 | 1 Piece(s) | 5 Day(s) or more | 92 | 71 | Right Type | 4.5 | 30 | 25 | 26 | 21 | 18.5 | 13401 | ||
₹ 656.13 | 1 Piece(s) | 5 Day(s) or more | 77 | 55 | Left Type | 4 | 25 | 20 | 21 | 16 | 16 | 13406 | ||
₹ 656.13 | 1 Piece(s) | 5 Day(s) or more | 77 | 55 | Right Type | 4 | 25 | 20 | 21 | 16 | 16 | 13422 |
Loading...
Main Body Type | Detachable Hinges | Detachable, Flag Hinge Type | Flag type | Operating Environment | Clean Room |
---|---|---|---|---|---|
Material | Aluminum Alloy Extruded Material | Surface Finish | Alumite Treatment | Shaft diameter D(φ) | 5 |
Mounting Hole | Through Hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy