(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
[Features]
· Due to resin bushing, generation of particles can be suppressed.
· Made from aluminum and lightweight.
· Excellent in corrosion resistance due to alumite treatment.
· Shaft is made of stainless steel.
· For right or left use
Part Number |
---|
B-503S-1-L |
B-503S-2-L |
B-503S-2-R |
B-503S-3-L |
B-503S-3-R |
B-503S-4-L |
B-503S-4-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Reversed | Plate Thickness t (mm) | P1 (mm) | P2 (mm) | P3 (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 734.44 | 1 Piece(s) | 5 Day(s) or more | 102 | 80 | Left Type | 4.5 | 57 | 30 | 21 | 13390 | ||
₹ 734.07 | 1 Piece(s) | 5 Day(s) or more | 102 | 80 | Left Type | 4.5 | 52 | 30 | 21 | 13392 | ||
₹ 734.07 | 1 Piece(s) | 5 Day(s) or more | 102 | 80 | Right Type | 4.5 | 52 | 30 | 21 | 13393 | ||
₹ 631.60 | 1 Piece(s) | 5 Day(s) or more | 82 | 62 | Left Type | 4.5 | 42 | 25 | 16 | 13394 | ||
₹ 631.60 | 1 Piece(s) | 5 Day(s) or more | 82 | 62 | Right Type | 4.5 | 42 | 25 | 16 | 13395 | ||
₹ 534.25 | 1 Piece(s) | 5 Day(s) or more | 72 | 48 | Left Type | 4 | 32 | 20 | 16 | 13396 | ||
₹ 534.25 | 1 Piece(s) | 13 Day(s) or more | 72 | 48 | Right Type | 4 | 32 | 20 | 16 | 13397 |
Part Number |
---|
Loading...
Material | Aluminum Alloy Extruded Material | Main Body Type | Detachable Hinges | Operating Environment | Clean Room |
---|---|---|---|---|---|
Detachable, Flag Hinge Type | Flag type | Surface Finish | Alumite Treatment | Shaft diameter D(φ) | 5 |
Mounting Hole | Through Hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy