(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bushing Hinge (B-211 / Aluminum)

Bushing Hinge (B-211 / Aluminum)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Bushing Hinge (B-211 / Aluminum)
  • Bushing Hinge (B-211 / Aluminum)
  • Bushing Hinge (B-211 / Aluminum)
  • Bushing Hinge (B-211 / Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,271₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use of sliding grade resin bush for shaft part reduces generation of metal powder by wear.
Excellent in corrosion resistance due to alumite treatment. Uses stainless steel for the shaft.

 
Part Number
B-211-0
B-211-1
B-211-2
B-211-3
B-211-4
B-211-5
B-211-6
B-211-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

₹ 2,872.02

1 Piece(s) 5 Day(s) or more 101501003613004

₹ 2,651.02

1 Piece(s) 5 Day(s) or more 101506034.512710

₹ 2,263.93

1 Piece(s) 5 Day(s) or more 101256034.512711

₹ 1,878.18

1 Piece(s) 5 Day(s) or more 101006034.512712

₹ 1,723.00

1 Piece(s) Same day 1065502.53.512791

₹ 1,436.18

1 Piece(s) 5 Day(s) or more 1050502.53.512792

₹ 1,271.44

1 Piece(s) Same day 1050322.53.512793

₹ 1,390.00

1 Piece(s) Same day 1040322.53.512794

Loading...

  1. 1

Basic Information

Flat Hinge Type Standard Type Material Aluminum Alloy Main Body Type Flat Hinges
Surface Finish Alumite Treatment Mounting Hole Through Hole