(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tilting Hinge for Truck B-858-4

Tilting Hinge for Truck B-858-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,879₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from aluminum, so it has superior corrosion resistance, and is much lighter than conventional hinges.
· Use of safety pin has improved safety

 
Part Number
B-858-4S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,879.24

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Length L(mm) 100 Flat Hinge Type Standard Type Width W(mm) 105
Material Aluminum Alloy Main Body Type Flat Hinges Surface Finish Baked Paint
Application For side gate Plate Thickness t(mm) 6.5 Mass(g) 410
Shaft Diameter φD(mm) 12.8 Mounting Hole Through Hole Product Code 11414
X
whatsapp-qr whatsapp-icon