(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Torsion Arm B-440

Torsion Arm B-440
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,808₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for reducing opening and closing of weighted covers, such as gratings.

[Features]
· Weighted covers such as gratings can be opened easily.
· Since it uses a spring, there is no worry of gas or oil leakage.
· Excellent corrosion resistance

 
Part Number
B-440
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 28,808.04

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Length L(mm) 442 Width W(mm) 96 Material Cold rolled steel plate (SPCC)
Main Body Type Damper, Torque, Spring Hinge Surface Finish Hot zinc plating Mounting Hole Through Hole
Product Code 12736

Please check the type/dimensions/specifications of the part B-440 in the Torsion Arm B-440 series.