(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Length L(mm) | 110 | Width W(mm) | 60 |
---|---|---|---|
Material | [Resin] Polypropylene (PP) | Main Body Type | Damper, Torque, Spring Hinge |
Surface Finish | [Not Provided] No | Plate Thickness t(mm) | 5 |
Mounting Hole | Through Hole | Product Code | 11527 |
RoHS | 10 | - | - |
Loading...
Length L(mm) | 110 | Width W(mm) | 60 |
---|---|---|---|
Material | [Resin] Polypropylene (PP) | Main Body Type | Damper, Torque, Spring Hinge |
Surface Finish | [Not Provided] No | Plate Thickness t(mm) | 5 |
Mounting Hole | Through Hole | Product Code | 11527 |
RoHS | 10 | - | - |
Loading...
Length L(mm) | 110 | Width W(mm) | 60 |
---|---|---|---|
Material | [Resin] Polypropylene (PP) | Main Body Type | Damper, Torque, Spring Hinge |
Surface Finish | [Not Provided] No | Plate Thickness t(mm) | 5 |
Mounting Hole | Through Hole | Product Code | 11527 |
RoHS | 10 | - | - |
BP-879 dedicated holder.
[Features]
· Inside the hinge, the 2 pieces BP-879-1 and B-879-1 are combined.
· Various settings can be done, like reciprocating damper type, one direction damper type, etc.
Loading...
Length L(mm) | 110 | Width W(mm) | 60 |
---|---|---|---|
Material | [Resin] Polypropylene (PP) | Main Body Type | Damper, Torque, Spring Hinge |
Surface Finish | [Not Provided] No | Plate Thickness t(mm) | 5 |
Mounting Hole | Through Hole | Product Code | 11527 |
RoHS | 10 | - | - |
Loading...
Loading...
Loading...
Length L(mm) | 110 | Width W(mm) | 60 |
---|---|---|---|
Material | [Resin] Polypropylene (PP) | Main Body Type | Damper, Torque, Spring Hinge |
Surface Finish | [Not Provided] No | Plate Thickness t(mm) | 5 |
Mounting Hole | Through Hole | Product Code | 11527 |
RoHS | 10 | - | - |
BP-879-1H external appearance
BP-879-1H dimensional drawing
Assembly method
One-way torque
Set at start point (left), Set at start point (right)
Set at start point (left), Set at start point (right)
Both-ways torque
Set at end point (left), Set at start point (right)
Set at start point (left), Set at end point (right)
The rotation range can be changed via the angle setting
Set at end point (left), Set at start point (right)
Part Number |
---|
BP-879-1H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
₹ 774.53 | 1 Piece(s) | Same day | 10 |
Part Number |
---|
Length L(mm) | 110 | Width W(mm) | 60 | Material | Polypropylene (PP) |
---|---|---|---|---|---|
Main Body Type | Damper, Torque, Spring Hinge | Surface Finish | No | Plate Thickness t(mm) | 5 |
Mounting Hole | Through Hole | Product Code | 11527 |
Please check the type/dimensions/specifications of the part BP-879-1H in the Damper Hinge (BP-879-1H / Plastic) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy