(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sliding Post Hinge B-77-M

Sliding Post Hinge B-77-M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,128₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for inner door panel

[Features]
· Post hinges using a magnet catch are recommended for middle doors that are frequently opened and closed.
· Freely adjust the height of the middle board (decorative board) of the switchboard / distribution board

 
Part Number
B-77-10M
B-77-11M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Body Height
(mm)
Product Code

₹ 1,175.00

1 Piece(s) 6 Day(s) or more 15113064

₹ 1,128.13

1 Piece(s) 6 Day(s) or more 9113065

Loading...

  1. 1

Basic Information

Length L(mm) 80 Width W(mm) 30 Material Cold rolled steel plate (SPCC)
Main Body Type Back hinge / hidden hinge Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 3.2
Mounting Hole Through Hole