(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Spring Loaded Locker Hinge B-128

Spring Loaded Locker Hinge B-128
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      554₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The action of the spring prevents failure to close the door.
[Applications]
·For lockers, switchboards / power distribution boards, measuring instruments and communication equipment.

 
Part Number
B-128
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 553.53

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body Type Damper, Torque, Spring Hinge Length L(mm) 56 Material Cold rolled steel plate (SPCC)
Surface Finish Zinc Plating Chromate Treatment Width W(mm) 51 Plate Thickness t(mm) 1.6
Mounting Hole Through Hole Product Code 11905

Please check the type/dimensions/specifications of the part B-128 in the Spring Loaded Locker Hinge B-128 series.