(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Interlocking Hinge B-1334

Stainless Steel Interlocking Hinge B-1334
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,336₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· The opening angle is 180° and it can be used as a back hinge

 
Part Number
B-1334
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,335.73

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Length L(mm) 80 Width W(mm) 51.4 Material Stainless Steel Plate (SUS304)
Main Body Type Back hinge / hidden hinge Surface Finish Barrel Grinding Plate Thickness t(mm) 2.5
Mounting Hole Through Hole Product Code 11917

Please check the type/dimensions/specifications of the part B-1334 in the Stainless Steel Interlocking Hinge B-1334 series.

X
whatsapp-qr whatsapp-icon