(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Universal Welded Hinge B-1551

Stainless Steel Universal Welded Hinge B-1551
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      483₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Can be used for various housings with angle mounting.
·Distribution boards, measuring equipment, communication equipment.

 
Part Number
B-1551-1
B-1551-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Product Code

₹ 682.11

1 Piece(s) 5 Day(s) or more 1010612836

₹ 482.53

1 Piece(s) 5 Day(s) or more 1054.512837

Loading...

  1. 1

Basic Information

Width W(mm) 12 Material Stainless Steel Plate (SUS304) Main Body Type Back hinge / hidden hinge
Surface Finish Fabric Plate Thickness t(mm) 2.3 Shaft Diameter φD(mm) 3
Mounting Hole One Side Through Hole