(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Hinge for Installation B-1856

Stainless Steel Hinge for Installation B-1856
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,190₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Embedded type for side door and surface mounting type for rear door.
· With no protrusions the appearance is refreshing.
· Beautiful appearance and door open/close is also smooth.
· Ideal for medium and small side doors.
· Left and right combination

Stainless Steel Hinge for Installation B-1856
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,190₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
B-1856-1
B-1856-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Flat Hinge Type Width W
(mm)
Product Code

₹ 7,851.87

1 Piece(s) 6 Day(s) or more 110[Square Plate Type] Standard Type26711385

₹ 7,190.22

1 Piece(s) 6 Day(s) or more 85Single Folding Hinge with Steps236.511430
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Flat Hinge Type Width W
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Stainless Steel Plate (SUS304) Main Body Type Flat Hinges Surface Finish Mirror Surface Buff Polishing
Plate Thickness t(mm) 5 Shaft Diameter φD(mm) 8 Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language