(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Single-Sleeve Rear Hinge B-1569

Stainless Steel Single-Sleeve Rear Hinge B-1569
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      365₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
· <Common items>
· Body type: Rear Hinge, Concealed Hinge
· Length L (mm): 70
· Material: Stainless steel plate (SUS304)
· Surface finish: Fabric
· Width W (mm): 22
· Plate thickness t (mm): 2

 
Part Number
B-1569
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 364.67

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Length L(mm) 45 Width W(mm) 20 Material Stainless Steel Plate (SUS304)
Main Body Type Back hinge / hidden hinge Surface Finish Fabric Plate Thickness t(mm) 2
Shaft Diameter φD(mm) 5 Mounting Hole No Product Code 10845

Please check the type/dimensions/specifications of the part B-1569 in the Stainless Steel Single-Sleeve Rear Hinge B-1569 series.

X
whatsapp-qr whatsapp-icon