(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Long Hinge for Specially-Equipped Vehicles B-1805

Stainless Steel Long Hinge for Specially-Equipped Vehicles B-1805
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,934₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Long hinge developed for special equipment.
· Excellent corrosion resistance and processability

Part Number
B-1805-159
B-1805-160
B-1805-161
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Product Code

₹ 8,934.11

1 Piece(s) 9 Day(s) or more 5012431

₹ 9,155.11

1 Piece(s) 9 Day(s) or more 6012432

₹ 10,810.60

1 Piece(s) 96 Day(s) or more 8012433
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Product Code

Loading...

  1. 1

Basic Information

Length L(mm) 2000 Flat Hinge Type Aluminum Long Hinges Material Stainless Steel Plate (SUS304)
Main Body Type Flat Hinges Surface Finish Fabric Plate Thickness t(mm) 2
Shaft Diameter φD(mm) 5 Mounting Hole No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list