(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Wheel Hinge, B-1803

Stainless Steel Wheel Hinge, B-1803
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,051₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel and has excellent corrosion resistance.
· The pin is caulked at both ends.
· Ideal for medium and small side doors.
· Left and right dual use type.
[Applications]
·For fire engines, specially equipped vehicles, and ships.

 
Part Number
B-1803-1
B-1803-2
B-1803-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Product Code

₹ 3,241.00

1 Piece(s) Same day 1014012733

₹ 3,106.40

1 Piece(s) 5 Day(s) or more 1018512734

₹ 3,051.49

1 Piece(s) 5 Day(s) or more 1015012735

Loading...

  1. 1

Basic Information

Length L(mm) 72 Flat Hinge Type Standard Type Material Stainless Steel Plate (SUS304)
Main Body Type Flat Hinges Surface Finish Mirror Surface Buff Polishing Plate Thickness t(mm) 4
Shaft Diameter φD(mm) 10 Mounting Hole Through Hole