(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Long Hinge B-35825

Stainless Steel Long Hinge B-35825
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,660₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Select the material appropriate for the usage.
· Can be disassembled and used

Part Number
B-35825-14C
B-35825-15C
B-35825-16C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Product Code

₹ 16,659.73

1 Piece(s) 9 Day(s) or more 3811157

₹ 16,659.73

1 Piece(s) 9 Day(s) or more 5111158

₹ 16,659.73

1 Piece(s) 9 Day(s) or more 6411159
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Product Code

Loading...

  1. 1

Basic Information

Length L(mm) 2133 Flat Hinge Type Aluminum Long Hinges Material Stainless Steel Plate (SUS304)
Main Body Type Flat Hinges Surface Finish Fabric Plate Thickness t(mm) 1.5
Shaft Diameter φD(mm) 3 Mounting Hole No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list