(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Cut it to required length and use.
B-1007-47, B-1007-7 external appearance
B-1007 series application example
B-1007 series dimensional drawing
Product No. | L1 | L2 | W | t | øD | Product Mass (g) | |||
---|---|---|---|---|---|---|---|---|---|
Stainless Steel Stainless Steel | Stainless Steel | Iron | Stainless Steel | Iron | Stainless Steel | Iron | |||
B-1007-1 | 1,000 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 580 | 600 |
B-1007-2 | 900 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 500 | 530 |
B-1007-3 | 850 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 470 | 500 |
B-1007-4 | 750 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 410 | 435 |
B-1007-5 | 600 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 335 | 350 |
B-1007-6 | 450 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 250 | 260 |
B-1007-7 | 350 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 190 | 210 |
B-1007-8 | 300 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 165 | 175 |
B-1007-11 | 1,800 | 20 | 50 | 1.5 | 1.6 | 3.5 | 3.5 | 1,355 | 1,440 |
B-1007-12 | 1,000 | 20 | 50 | 1.5 | 1.6 | 3.5 | 3.5 | 740 | 790 |
B-1007-13 | 1,000 | 50 | 50 | 2.0 | 5.0 | 1,160 | |||
B-1007-21 | 1,800 | 12.5 | 38 | 0.8 | 1.0 | 2.6 | 2.4 | 545 | 700 |
B-1007-23 | 1,800 | 20 | 38 | 1.5 | 1.6 | 3.5 | 3.5 | 1,085 | 1,180 |
B-1007-24 | 1,000 | 12.5 | 38 | 0.8 | 1.0 | 2.6 | 2.4 | 300 | 655 |
B-1007-26 | 1,000 | 20 | 38 | 1.5 | 1.6 | 3.5 | 3.5 | 615 | 380 |
B-1007-31 | 1,800 | 12.5 | 32 | 0.8 | 1.0 | 2.6 | 2.4 | 500 | 600 |
B-1007-33 | 1,000 | 12.5 | 32 | 0.8 | 1.0 | 2.6 | 2.4 | 260 | 330 |
B-1007-35 | 600 | 12.5 | 32 | 0.8 | 1.0 | 2.6 | 2.4 | 160 | 205 |
B-1007-37 | 300 | 12.5 | 32 | 0.8 | 1.0 | 2.6 | 2.4 | 80 | 100 |
B-1007-41 | 1,800 | 12.5 | 25 | 0.8 | 1.0 | 2.6 | 2.4 | 400 | 500 |
B-1007-43 | 1,000 | 12.5 | 25 | 0.8 | 1.0 | 2.6 | 2.4 | 220 | 280 |
B-1007-45 | 600 | 12.5 | 25 | 0.8 | 1.0 | 2.6 | 2.4 | 130 | 170 |
B-1007-47 | 300 | 12.5 | 25 | 0.8 | 1.0 | 2.6 | 2.4 | 70 | 85 |
B-1007-51 | 250 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 140 | 150 |
B-1007-52 | 200 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 110 | 120 |
B-1007-53 | 150 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 80 | 90 |
B-1007-54 | 120 | 20 | 32 | 1.5 | 1.6 | 3.5 | 3.5 | 70 | 70 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 3,023.00 | 1 Piece(s) | Same day | - | 1000 | 32 | 1.5 | 3.5 | 10580 | ||
₹ 2,388.49 | 1 Piece(s) | 5 Day(s) or more | - | 900 | 32 | 1.5 | 3.5 | 10581 | ||
₹ 2,167.49 | 1 Piece(s) | 5 Day(s) or more | - | 850 | 32 | 1.5 | 3.5 | 10582 | ||
₹ 2,398.00 | 1 Piece(s) | Same day | - | 750 | 32 | 1.5 | 3.5 | 10583 | ||
₹ 1,615.65 | 1 Piece(s) | 5 Day(s) or more | - | 600 | 32 | 1.5 | 3.5 | 10584 | ||
₹ 1,470.00 | 1 Piece(s) | 6 Day(s) or more | - | 450 | 32 | 1.5 | 3.5 | 10585 | ||
₹ 1,008.91 | 1 Piece(s) | 5 Day(s) or more | - | 350 | 32 | 1.5 | 3.5 | 10586 | ||
₹ 1,127.00 | 1 Piece(s) | Same day | - | 300 | 32 | 1.5 | 3.5 | 10587 | ||
₹ 4,871.73 | 1 Piece(s) | 5 Day(s) or more | 10 | 1800 | 50 | 1.5 | 3.5 | 10588 | ||
₹ 2,775.58 | 1 Piece(s) | 5 Day(s) or more | 10 | 1000 | 50 | 1.5 | 3.5 | 10589 | ||
₹ 4,955.00 | 1 Piece(s) | Same day | 10 | 1000 | 50 | 2 | 5 | 10590 | ||
₹ 2,443.40 | 1 Piece(s) | 13 Day(s) or more | 10 | 1800 | 38 | 0.8 | 2.6 | 10591 | ||
₹ 4,374.82 | 1 Piece(s) | 5 Day(s) or more | 10 | 1800 | 38 | 1.5 | 3.5 | 10592 | ||
₹ 1,450.91 | 1 Piece(s) | 5 Day(s) or more | 10 | 1000 | 38 | 0.8 | 2.6 | 10593 | ||
₹ 3,256.00 | 1 Piece(s) | Same day | 10 | 1000 | 38 | 1.5 | 3.5 | 10594 | ||
₹ 2,333.58 | 1 Piece(s) | 14 Day(s) or more | 10 | 1800 | 32 | 0.8 | 2.6 | 10595 | ||
₹ 1,339.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 1000 | 32 | 0.8 | 2.6 | 10596 | ||
₹ 865.60 | 1 Piece(s) | 5 Day(s) or more | 10 | 600 | 32 | 0.8 | 2.6 | 10597 | ||
₹ 568.25 | 1 Piece(s) | 5 Day(s) or more | 10 | 300 | 32 | 0.8 | 2.6 | 10598 | ||
₹ 2,223.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 1800 | 25 | 0.8 | 2.6 | 10599 | ||
₹ 844.16 | 1 Piece(s) | 5 Day(s) or more | 10 | 600 | 25 | 0.8 | 2.6 | 10601 | ||
₹ 546.82 | 1 Piece(s) | 9 Day(s) or more | 10 | 300 | 25 | 0.8 | 2.6 | 10602 | ||
₹ 821.40 | 1 Piece(s) | 5 Day(s) or more | - | 250 | 32 | 1.5 | 3.5 | 10603 | ||
₹ 973.00 | 1 Piece(s) | Same day | - | 200 | 32 | 1.5 | 3.5 | 10604 | ||
₹ 785.00 | 1 Piece(s) | Same day | - | 150 | 32 | 1.5 | 3.5 | 10605 | ||
₹ 798.00 | 1 Piece(s) | Same day | - | 120 | 32 | 1.5 | 3.5 | 10606 |
Part Number |
---|
Loading...
Flat Hinge Type | Aluminum Long Hinges | Material | Stainless Steel Plate (SUS304) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Surface Finish | Mirror Surface Buff Polishing | Mounting Hole | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy