(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torque-Adjusted-Type Flat Hinge (B-1159 / Stainless Steel)

Torque-Adjusted-Type Flat Hinge (B-1159 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,547₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Hold the door at an arbitrary angle.
· Since there is no metal friction, metal powder / noise is not generated.
· Using the adjustment nut, the torque value can be changed.
· Made of stainless steel, corrosion resistant.

Hinge With Excellent Corrosion Resistance

B-1159-0 external appearance

B-1159-0 external appearance

B-1159-1 external appearance

B-1159-1 external appearance

B-1159 application example

B-1159 application example

B-1159-0 dimensional drawing

B-1159-0 dimensional drawing

B-1159-1 dimensional drawing

B-1159-1 dimensional drawing

Product No.Rated Load Torque cN·mInitialized Torque cN·mProduct Mass (g)
B-1159-00 to 58849 ±20%205
B-1159-110 to 19639 ±20%58
Part Number
B-1159-0
B-1159-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Product Code

₹ 2,497.00

1 Piece(s) 6 Day(s) or more 1090822.513268

₹ 1,547.00

1 Piece(s) 6 Day(s) or more 105044213269
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Stainless Steel Plate (SUS304) Main Body Type Damper, Torque, Spring Hinge Surface Finish Barrel Grinding
Mounting Hole Through Hole
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language