(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Assembly Flag Hinge B-1061

Stainless Steel Assembly Flag Hinge B-1061
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,326₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be folded and used

 
Part Number
B-1061-1
B-1061-2
B-1061-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Product Code

₹ 1,878.18

1 Piece(s) 5 Day(s) or more 15212838

₹ 1,547.35

1 Piece(s) 5 Day(s) or more 10212839

₹ 1,326.35

1 Piece(s) 5 Day(s) or more 7212840

Loading...

  1. 1

Basic Information

Width W(mm) 197 Material Stainless Steel Plate (SUS304) Main Body Type Detachable Hinges
Detachable, Flag Hinge Type Tensile Form Surface Finish Fabric Reversed Left/Right Combination Type
Plate Thickness t(mm) 3 Shaft Diameter φD(mm) 9 Mounting Hole No
X
whatsapp-qr whatsapp-icon