(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel, Small, Slip-Joint Hinge B-1005

Stainless Steel, Small, Slip-Joint Hinge B-1005
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      258₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Made from stainless steel for superior corrosion resistance. Right side type and left side type available.

Stainless Steel, Small, Slip-Joint Hinge B-1005
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      258₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
B-1005-1-L
B-1005-1-R
B-1005-2-L
B-1005-2-R
B-1005-3-L
B-1005-3-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Reversed Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

₹ 332.53

1 Piece(s) 5 Day(s) or more 104038Left Type1.2410569

₹ 332.53

1 Piece(s) 5 Day(s) or more 104038Right Type1.2410570

₹ 305.73

1 Piece(s) 5 Day(s) or more 103838Left Type12.310571

₹ 305.73

1 Piece(s) 5 Day(s) or more 103838Right Type12.310572

₹ 257.51

1 Piece(s) 5 Day(s) or more 103128Left Type0.8210573

₹ 257.51

1 Piece(s) 5 Day(s) or more 103128Right Type0.8210574
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Reversed Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Stainless Steel Plate (SUS304) Main Body Type Detachable Hinges Detachable, Flag Hinge Type Standard Type
Surface Finish Mirror Surface Buff Polishing Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language