(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Made from stainless steel for superior corrosion resistance.
B-1064-1 external appearance
B-1064 series dimensional drawing
*Low dust generation type available
Product No. | L | W | t | P1 | P2 | P3 | φD | H | M | N | Reference Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
B-1064-1 | 100 | 100 | 6 | 60 | 30 | 30 | 8 | 16 | M6 | 6 | 85 | 500 |
B-1064-2 | 75 | 75 | 50 | 40 | 4 | 65 | 305 | |||||
B-1064-3 | 65 | 65 | 5 | 40 | 35 | 6 | 14 | M5 | 45 | 190 | ||
B-1064-4 | 50 | 50 | 35 | 20 | M4 | 35 | 110 |
Part Number |
---|
B-1064-1 |
B-1064-2 |
B-1064-3 |
B-1064-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 3,075.60 | 1 Piece(s) | Same day | 10 | 100 | 100 | 6 | 8 | 13046 | ||
₹ 2,633.60 | 1 Piece(s) | Same day | 10 | 75 | 75 | 6 | 8 | 13047 | ||
₹ 2,726.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 65 | 65 | 5 | 6 | 13048 | ||
₹ 1,750.95 | 1 Piece(s) | 6 Day(s) or more | 10 | 50 | 50 | 5 | 6 | 13049 |
Part Number |
---|
Loading...
Flat Hinge Type | Standard Type | Material | Stainless Steel Casting (SUS316) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Surface Finish | Mirror Surface Buff Polishing | Mounting Hole | Through Hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy