(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Square Back Hinge for Heavy-Duty Use B-1080

Stainless Steel Square Back Hinge for Heavy-Duty Use B-1080
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,079₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·The leaves can be removed from the shaft, making it easy to install.
[Applications]
·For cubicles, distribution boards and control panels.

Part Number
B-1080-1
B-1080-2
B-1080-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

₹ 1,805.85

1 Piece(s) 5 Day(s) or more 101.246.54810693

₹ 1,100.00

1 Piece(s) 5 Day(s) or more 81373610694

₹ 1,078.56

1 Piece(s) 5 Day(s) or more 81283610695
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Stainless Steel Plate (SUS304) Main Body Type Back hinge / hidden hinge Surface Finish Barrel Grinding
Mounting Hole No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list