(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Made from stainless steel for superior corrosion resistance.
Select part number to Order Now/ Add to Cart
B-1002-A-1 external appearance
B-1002-B-11 external appearance
B-1002 series dimensional drawing
Product No. | Remarks | Reference Values | |
---|---|---|---|
Door Height × Door Width | Door Mass (kg) | ||
B-1002-A-11 | With hole butt-type | 500 × 250 | 54 |
B-1002-A-1 | Without hole butt-type | 500 × 250 | 54 |
B-1002-B-11 | With hole parallel-type | 500 × 250 | 54 |
B-1002-B-1 | Without hole parallel-type | 500 × 250 | 54 |
Part Number |
---|
B-1002-A-1 |
B-1002-A-11 |
B-1002-B-1 |
B-1002-B-11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Flat Hinge Type | Hole | Mounting Hole | Product Code |
---|---|---|---|---|---|---|---|---|
₹ 715.00 | 1 Piece(s) | Same day | [Square Plate Type] Standard Type | No | No | 10553 | ||
₹ 760.00 | 1 Piece(s) | 6 Day(s) or more | [Square Plate Type] Standard Type | Presence | Through Hole | 10552 | ||
₹ 652.71 | 1 Piece(s) | 5 Day(s) or more | Parallel type | No | No | 10555 | ||
₹ 745.00 | 1 Piece(s) | Same day | Parallel type | Presence | Through Hole | 10554 |
Part Number |
---|
Loading...
Length L(mm) | 65 | Width W(mm) | 56 | Material | Stainless Steel Plate (SUS304) |
---|---|---|---|---|---|
Main Body Type | Flat Hinges | Surface Finish | Hair line finish | Plate Thickness t(mm) | 3 |
Shaft Diameter φD(mm) | 6 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy