(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Vertical Type Slip-Joint Hinge B-1066-P

Stainless Steel Vertical Type Slip-Joint Hinge B-1066-P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,271₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Right and left combination type

 
Part Number
B-1066-1P
B-1066-2P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Shaft Diameter φD
(mm)
Product Code

₹ 1,657.18

1 Piece(s) 5 Day(s) or more 108014.5612443

₹ 1,271.44

1 Piece(s) 5 Day(s) or more 106013512444

Loading...

  1. 1

Basic Information

Material Stainless Steel Plate (SUS304) Main Body Type Detachable Hinges Detachable, Flag Hinge Type Simple Removable Type
Surface Finish Barrel Grinding Reversed Left/Right Combination Type Plate Thickness t(mm) 3
Mounting Hole Through Hole
X
whatsapp-qr whatsapp-icon