(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel 4-Axis Hinge, Inside Door Type B-1404

Stainless Steel 4-Axis Hinge, Inside Door Type B-1404
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,502₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Doors can be protruded, which is not possible with conventional single-axis hinges.
· Made of stainless steel, corrosion resistant.
[Applications]
·Distribution board, control board, inspection door.

Part Number
B-1404-A-3
B-1404-B-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Product Code

₹ 1,501.82

1 Piece(s) 5 Day(s) or more 1057.811528

₹ 1,666.56

1 Piece(s) 5 Day(s) or more 1066.411529
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Product Code

Loading...

  1. 1

Basic Information

Length L(mm) 42 Material Stainless Steel Plate (SUS304) Main Body Type Back hinge / hidden hinge
Surface Finish Barrel Grinding Plate Thickness t(mm) 1.5 Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language