(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flag Hinge (B-1519 / Stainless Steel)

Flag Hinge (B-1519 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      495₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Made from stainless steel for superior corrosion resistance. fluoropolymer coating is applied to the shaft part for smooth movement.

Stainless-Steel Construction With Excellent Corrosion Resistance

B-1519-0-R external appearance

B-1519-0-R external appearance

B-1519N-3 external appearance

B-1519N-3 external appearance

B-1519 series dimensional drawing

B-1519 series dimensional drawing

B-1519-1/2, B-1519N-3 dimensional drawing

B-1519-1/2, B-1519N-3 dimensional drawing

Application example <br> Application example for front door use (right type)

Application example
Application example for front door use (right type)

Product No.RemarksL1L2L3L4WtP1P2P3P4P5P6P7øD1(øD2)ød1ød2N
SUS
B-1519-0-LLeft typeSee the drawings
B-1519-0-RRight type
B-1519-1-LLeft type12711363310038452161337132712185.58.610
B-1519-1-RRight type
B-1519-2-LLeft type1039251310038654 73771510165.58.68
B-1519-2-RRight type
B-1519N-3Left and right type7767382.5702.5 398.58201021611   
Part Number
B-1519-0-L
B-1519-0-R
B-1519-1-L
B-1519-1-R
B-1519-2-L
B-1519-2-R
B-1519N-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Reversed Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

₹ 1,752.00

1 Piece(s) 5 Day(s) or more 10152110Left Type41212700

₹ 1,731.00

1 Piece(s) 5 Day(s) or more 10152110Right Type41212713

₹ 1,028.00

1 Piece(s) 5 Day(s) or more 10127100Left Type31210834

₹ 1,026.00

1 Piece(s) 5 Day(s) or more 10127100Right Type31210835

₹ 955.00

1 Piece(s) 5 Day(s) or more 10103100Left Type31010836

₹ 957.00

1 Piece(s) 5 Day(s) or more 10103100Right Type31010837

₹ 495.00

1 Piece(s) 5 Day(s) or more 107770Left/Right Combination Type2.5613099
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Reversed Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Stainless Steel Plate (SUS304) Main Body Type Detachable Hinges Detachable, Flag Hinge Type Flag type
Surface Finish Hair line finish Mounting Hole Through Hole
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language