(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Lift-Off Hinge (B-1004 / Stainless Steel)

Square Lift-Off Hinge (B-1004 / Stainless Steel)

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      348₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Made from stainless steel for superior corrosion resistance. Right side type and left side type available.

Excellent Corrosion Resistance

Stainless-Steel Square Retractable Hinge B-1004: related images

B-1004-1-R external appearance

Stainless-Steel Square Retractable Hinge B-1004: related images

B-1004 dimensional drawing

Product No.RemarksL1L2WtφD1(φD2)P1P2Reference Door Mass When Using
2 pcs Vertically (kg)
Product Mass (g)
SUSSUSSUS
B-1004-1-LLeft type757338248.324301565
B-1004-1-RRight type
B-1004-2-LLeft type6463361.547.324241040
B-1004-2-RRight type
B-1004-3-LLeft type5049321.547.32120730
B-1004-3-RRight type
Part Number
B-1004-1-L
B-1004-1-R
B-1004-2-L
B-1004-2-R
B-1004-3-L
B-1004-3-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Reversed Plate Thickness t
(mm)
Product Code

₹ 482.69

1 Piece(s) 5 Day(s) or more 107538Left Type210563

₹ 482.69

1 Piece(s) 5 Day(s) or more 107538Right Type210564

₹ 387.49

1 Piece(s) 5 Day(s) or more 106436Left Type1.510565

₹ 387.49

1 Piece(s) 5 Day(s) or more 106436Right Type1.510566

₹ 347.53

1 Piece(s) 5 Day(s) or more 105032Left Type1.510567

₹ 347.53

1 Piece(s) 5 Day(s) or more 105032Right Type1.510568
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Reversed Plate Thickness t
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Stainless Steel Plate (SUS304) Main Body Type Detachable Hinges Detachable, Flag Hinge Type Standard Type
Surface Finish Mirror Surface Buff Polishing Shaft Diameter φD(mm) 4 Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list