(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Leaf Hinge FB-1880

Stainless Steel Leaf Hinge FB-1880
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,073₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Curled part is welded.
· Since the resin color is incorporated in the curled part, rotation is very smooth.
· Because it uses a stainless steel U nut, pins are not lost and can be reassigned.
· Ideal for medium size / small doors.
· Right-and-left type (pin recombination)

 
Part Number
FB-1880-1
FB-1880-2A
FB-1880-2B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Bores for Fixation Product Code

₹ 8,072.87

1 Piece(s) 5 Day(s) or more For Wing2-Hole61116

₹ 8,403.71

1 Piece(s) 5 Day(s) or more For Van4-Hole61120

₹ 8,403.71

1 Piece(s) 10 Day(s) or more For Van2-Hole61135

Loading...

  1. 1

Basic Information

Length L(mm) 144 Width W(mm) 260 Material Stainless Steel Plate (SUS304)
Main Body Type Leaf type Surface Finish Electrolytic Polishing Plate Thickness t(mm) 4
Shaft Diameter φD(mm) 12 Mounting Hole Through Hole
X
whatsapp-qr whatsapp-icon