• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Stainless Steel Leaf Hinge B-1031

Stainless Steel Leaf Hinge B-1031

[Features]
· It is made of all stainless steel and has excellent corrosion resistance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1031-1
B-1031-2
B-1031-11
B-1031-12
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Hole Shaft Diameter φD
(mm)
Mounting Hole Product Code
6 Day(s) or more 501902.5No5No11473
6 Day(s) or more 401352No4No11474
6 Day(s) or more 501902.5Presence5Through Hole11475
6 Day(s) or more 401352Presence4Through Hole11476

Loading...

  1. 1

Basic Information

Main Body Type Leaf type Material Stainless Steel Plate (SUS304) Surface Finish Mirror Surface Buff Polishing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)