(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Marine Hinge B-1228

Stainless Steel Marine Hinge B-1228
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      758₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel excellent in corrosion resistance SUS316 is used for blades.
· Installation of stainless steel marine hinge B-1225· B-1227 or plastic marine hinge BP-19-1-2 are compatible

 
Part Number
B-1228
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 758.45

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Length L(mm) 40 Flat Hinge Type Standard Type Width W(mm) 75
Main Body Type Flat Hinges Surface Finish Barrel Grinding Plate Thickness t(mm) 2
Shaft Diameter φD(mm) 5 Mounting Hole Through Hole Product Code 12743

Please check the type/dimensions/specifications of the part B-1228 in the Stainless Steel Marine Hinge B-1228 series.